Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
R 1,0568 - R 3,7929 Request the lead time here
White
LDPE - PIR
19.0 mm
14.4 mm
1
R 2,0503 - R 5,9626 Request the lead time here
White
LDPE - PIR
25.4 mm
22.0 mm
1
R 1,0251 - R 2,3629 Request the lead time here
Black
LDPE - PIR
12.7 mm
13.0 mm
1
R 3,3318 - R 7,8397 360 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
28.6 mm
25.0 mm
1
R 1,6885 - R 4,9136 Request the lead time here
White
LDPE - PIR
22.2 mm
17.5 mm
1
R 6,0907 - R 12,1461 Request the lead time here
Black
LDPE - PIR
31.7 mm
27.0 mm
1
R 2,1709 - R 4,9964 1149 In stock - Delivery conditions may apply, visit our FAQs
Black
28.0 mm
PVC
10.0 mm
22.0 mm
R 2,0051 - R 7,2324 Request the lead time here
Black
LDPE
28.0 mm
R 7,6284 - R 24,6788 Request the lead time here
Black
LDPE
50.8 mm
35.5 mm
1
R 2,789 - R 5,4326 Request the lead time here
Black
23.0 mm
LDPE
24.0 mm
17.0 mm
1
R 3,2262 - R 6,7908 Request the lead time here
White
23.0 mm
LDPE
24.0 mm
17.0 mm
1
R 1,0387 - R 2,1807 Request the lead time here
Black
LDPE - PIR
11.1 mm
12.0 mm
1
R 2,0051 - R 6,1282 Request the lead time here
Black
LDPE - PIR
19.0 mm
18.0 mm
1
R 2,7589 - R 7,6189 Request the lead time here
White
LDPE - PIR
28.6 mm
25.0 mm
1
R 1,4608 - R 3,3788 Request the lead time here
White
LDPE
20.0 mm
R 4,176 - R 12,4222 Request the lead time here
Black
38.0 mm
PVC
18.0 mm
31.0 mm
R 1,3191 - R 3,3954 Request the lead time here
White
LDPE
18.0 mm
R 1,9297 - R 6,0178 Request the lead time here
White
LDPE
25.0 mm
R 1,1759 - R 2,4568 3500 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
15.8 mm
13.3 mm
1
R 2,2045 - R 4,2952 Request the lead time here
Black
11.0 mm
LDPE - PIR
4.0 mm
9.0 mm
4
  • of 4
Round Ferrule 19.0 mm LDPE White

10070017

Price Range
R 3,7929 - R 1,0568

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 25.4 mm LDPE White

10070055

Price Range
R 5,9626 - R 2,0503

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 12.7 mm LDPE Black

10071144

Price Range
R 2,3629 - R 1,0251

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE Black

10082942

Price Range
R 7,8397 - R 3,3318

Stock Levels
360 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE White

10069998

Price Range
R 4,9136 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 31.7 mm LDPE Black

10078716

Price Range
R 12,1461 - R 6,0907

Stock Levels
Request the lead time here
Attributes
  • d
    31.7 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Heavy Duty Round Ferrule 10.0 mm PVC Black

10257203

Price Range
R 4,9964 - R 2,1709

Stock Levels
1149 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    10.0 mm
  • H
    28.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 28.0 mm LDPE Black

10257319

Price Range
R 7,2324 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 50.8 mm LDPE Black

10093108

Price Range
R 24,6788 - R 7,6284

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    35.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 24.0 mm LDPE Black

10246863

Price Range
R 5,4326 - R 2,789

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 24.0 mm LDPE White

10246900

Price Range
R 6,7908 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 11.1 mm LDPE Black

10104446

Price Range
R 2,1807 - R 1,0387

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 19.0 mm LDPE Black

10082508

Price Range
R 6,1282 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE White

10104583

Price Range
R 7,6189 - R 2,7589

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 20.0 mm LDPE White

10307861

Price Range
R 3,3788 - R 1,4608

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Heavy Duty Round Ferrule 18.0 mm PVC Black

10257241

Price Range
R 12,4222 - R 4,176

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 18.0 mm LDPE White

10257296

Price Range
R 3,3954 - R 1,3191

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 25.0 mm LDPE White

10257555

Price Range
R 6,0178 - R 1,9297

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 15.8 mm LDPE Black

10104590

Price Range
R 2,4568 - R 1,1759

Stock Levels
3500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 4.0 mm LDPE Black

10116449

Price Range
R 4,2952 - R 2,2045

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • H
    11.0 mm
  • h
    9.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black