Menu Search

Round End Caps - Standard

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability d h View
R 2,1325 - R 2,9449 500 In stock - Delivery conditions may apply, visit our FAQs
4.7 mm
15.0 mm
R 2,4517 - R 3,4091 Request the lead time here
8.0 mm
25.0 mm
R 2,4517 - R 3,4381 Request the lead time here
4.0 mm
23.0 mm
R 2,3936 - R 3,3076 Request the lead time here
7.0 mm
25.0 mm
R 2,2921 - R 2,9739 6850 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
24.0 mm
R 2,2486 - R 3,5397 Request the lead time here
3.5 mm
23.0 mm
R 2,3211 - R 3,0029 Request the lead time here
6.0 mm
25.0 mm
R 2,6548 - R 3,6703 Request the lead time here
10.0 mm
25.0 mm
Round End Caps - Standard 4.7 mm 15.0 mm LDPE Natural

10082560

Price Range
R 2,9449 - R 2,1325

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    4.7 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard 8.0 mm 25.0 mm LDPE Natural

10082638

Price Range
R 3,4091 - R 2,4517

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard 4.0 mm 23.0 mm LDPE Natural

10082553

Price Range
R 3,4381 - R 2,4517

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    23.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard 7.0 mm 25.0 mm LDPE Natural

10082614

Price Range
R 3,3076 - R 2,3936

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Round End Caps - Standard 5.0 mm 24.0 mm LDPE Natural

10082577

Price Range
R 2,9739 - R 2,2921

Stock Levels
6850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    5.0 mm
  • h
    24.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard 3.5 mm 23.0 mm LDPE Natural

10082539

Price Range
R 3,5397 - R 2,2486

Stock Levels
Request the lead time here
Attributes
  • d
    3.5 mm
  • h
    23.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Round End Caps - Standard 6.0 mm 25.0 mm LDPE Natural

10082591

Price Range
R 3,0029 - R 2,3211

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard 10.0 mm 25.0 mm LDPE Natural

10082669

Price Range
R 3,6703 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000