BC015A
Quantity | Unit price |
---|---|
430 - 4299 | R 7,1721 |
4300 + | R 3,0011 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Compatible Tube Outside Diameter | 12.7 mm |
Compatible Tube Outside Diameter | 0.5 in |
Outside Diameter | 22.2 mm |
Outside Diameter | 0.874 in |
Price per piece incl VAT | 0.4198 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue