Menu Search

Rotary Latches

In production

Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Width Actuation Lever Type Mounting Orientation Finish Mount Type Length Type View
R 166,084 - R 184,5378 Request the lead time here
35.7 mm
Perpendicular
Left Handed
Zinc Plated
1/4 in
77.0 mm
Standard
R 123,6826 - R 137,4251 Request the lead time here
28.0 mm
Double
Right Handed
Zinc Plated
No Cylinder
68.5 mm
Bumper
R 108,9383 - R 121,0426 Request the lead time here
28.0 mm
Double
Right Handed
Zinc Plated
1/4 in
68.5 mm
Standard
R 166,084 - R 184,5378 Request the lead time here
35.7 mm
Perpendicular
Left Handed
Zinc Plated
Standard
77.0 mm
Standard
Request the lead time here
28.0 mm
Double
Left Handed
Zinc Plated
7.2 mm
68.5 mm
Bumper
R 108,9383 - R 121,0426 Request the lead time here
28.0 mm
Double
Left Handed
Zinc Plated
1/4 in
68.5 mm
Standard
R 171,8972 - R 190,9969 Request the lead time here
35.7 mm
Perpendicular
Right Handed
Zinc Plated
7.2 mm
77.0 mm
Standard
R 270,4948 - R 270,4948 Request the lead time here
35.7 mm
Two Point
Left Handed
Zinc Plated
Bumper
77.0 mm
Bumper
R 220,9443 - R 220,9443 Request the lead time here
31.7 mm
Bottom
Right Handed
Zinc Plated
Standard
77.0 mm
Standard
Request the lead time here
28.0 mm
Single
Left Handed
Zinc Plated
7.2 mm
68.5 mm
Bumper
R 108,9383 - R 121,0426 Request the lead time here
28.0 mm
Single
Left Handed
Zinc Plated
1/4 in
68.5 mm
Standard
R 108,9383 - R 121,0426 Request the lead time here
28.0 mm
Double
Left Handed
Zinc Plated
7.2 mm
68.5 mm
Standard
R 108,9383 - R 121,0426 Request the lead time here
28.0 mm
Double
Right Handed
Zinc Plated
Standard
68.5 mm
Standard
R 165,1919 - R 183,5465 Request the lead time here
35.7 mm
Two Point
Left Handed
Zinc Plated
1/4 in
77.0 mm
Bumper
R 134,9521 - R 149,9467 Request the lead time here
31.7 mm
Bottom
Right Handed
Zinc Plated
1/4 in
77.0 mm
Standard
R 112,7512 - R 125,2791 Request the lead time here
28.0 mm
Single
Left Handed
Zinc Plated
7.2 mm
68.5 mm
Standard
Request the lead time here
28.0 mm
Double
Left Handed
Zinc Plated
1/4 in
68.5 mm
Bumper
R 178,8867 - R 178,8867 Request the lead time here
28.0 mm
Single
Right Handed
Zinc Plated
Standard
68.5 mm
Standard
R 123,6826 - R 137,4251 Request the lead time here
28.0 mm
Single
Right Handed
Zinc Plated
7.2 mm
68.5 mm
Bumper
R 168,6902 - R 187,4334 Request the lead time here
31.7 mm
Bottom
Left Handed
Polished
Standard
77.0 mm
Standard
  • of 3
Rotary Latches 1/4 in 77.0 mm 35.7 mm Steel Natural

20068448

Price Range
R 184,5378 - R 166,084

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Perpendicular
  • Mounting Orientation
    Left Handed
Rotary Latches No Cylinder 68.5 mm 28.0 mm Steel Natural

20068042

Price Range
R 137,4251 - R 123,6826

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    No Cylinder
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Right Handed
Rotary Latches 1/4 in 68.5 mm 28.0 mm Steel Natural

20068134

Price Range
R 121,0426 - R 108,9383

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Right Handed
Rotary Latches Standard 77.0 mm 35.7 mm Steel Natural M6

20068486

Price Range
R 184,5378 - R 166,084

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    Standard
  • Actuation Lever Type
    Perpendicular
  • Mounting Orientation
    Left Handed
Rotary Latches 7.2 mm 68.5 mm 28.0 mm Steel Natural

20067984


Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Left Handed
Rotary Latches 1/4 in 68.5 mm 28.0 mm Steel Natural

20068073

Price Range
R 121,0426 - R 108,9383

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Left Handed
Rotary Latches 7.2 mm 77.0 mm 35.7 mm Steel Natural

20068523

Price Range
R 190,9969 - R 171,8972

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Perpendicular
  • Mounting Orientation
    Right Handed
Rotary Latches Bumper 77.0 mm 35.7 mm Steel Natural M6

20068394

Price Range
R 270,4948 - R 270,4948

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    Bumper
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Left Handed
Rotary Latches Standard 77.0 mm 31.7 mm Steel Natural M6

20068530

Price Range
R 220,9443 - R 220,9443

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    31.7 mm
  • Mount Type
    Standard
  • Actuation Lever Type
    Bottom
  • Mounting Orientation
    Right Handed
Rotary Latches 7.2 mm 68.5 mm 28.0 mm Steel Natural

20067977


Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Single
  • Mounting Orientation
    Left Handed
Rotary Latches 1/4 in 68.5 mm 28.0 mm Steel Natural

20068066

Price Range
R 121,0426 - R 108,9383

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Single
  • Mounting Orientation
    Left Handed
Rotary Latches 7.2 mm 68.5 mm 28.0 mm Steel Natural

20068097

Price Range
R 121,0426 - R 108,9383

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Left Handed
Rotary Latches Standard 68.5 mm 28.0 mm Steel Natural M6

20068172

Price Range
R 121,0426 - R 108,9383

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    Standard
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Right Handed
Rotary Latches 1/4 in 77.0 mm 35.7 mm Steel Natural

20068370

Price Range
R 183,5465 - R 165,1919

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Left Handed
Rotary Latches 1/4 in 77.0 mm 31.7 mm Steel Natural

20068493

Price Range
R 149,9467 - R 134,9521

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    31.7 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Bottom
  • Mounting Orientation
    Right Handed
Rotary Latches 7.2 mm 68.5 mm 28.0 mm Steel Natural

20068080

Price Range
R 125,2791 - R 112,7512

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Single
  • Mounting Orientation
    Left Handed
Rotary Latches 1/4 in 68.5 mm 28.0 mm Steel Natural

20067960


Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Double
  • Mounting Orientation
    Left Handed
Rotary Latches Standard 68.5 mm 28.0 mm Steel Natural M6

20068165

Price Range
R 178,8867 - R 178,8867

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    Standard
  • Actuation Lever Type
    Single
  • Mounting Orientation
    Right Handed
Rotary Latches 7.2 mm 68.5 mm 28.0 mm Steel Natural

20068035

Price Range
R 137,4251 - R 123,6826

Stock Levels
Request the lead time here
Attributes
  • Length
    68.5 mm
  • Width
    28.0 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Single
  • Mounting Orientation
    Right Handed
Rotary Latches Standard 77.0 mm 31.7 mm Steel Natural

20124212

Price Range
R 187,4334 - R 168,6902

Stock Levels
Request the lead time here
Attributes
  • Length
    77.0 mm
  • Width
    31.7 mm
  • Mount Type
    Standard
  • Actuation Lever Type
    Bottom
  • Mounting Orientation
    Left Handed