Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Width | Length | Type | View | |
|---|---|---|---|---|---|---|---|
| R 100,2324 - R 111,3692 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
||
| R 116,7582 - R 129,7312 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
| R 104,6394 - R 116,266 | Request the lead time here |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
|||
| R 36,6005 - R 36,6005 | Request the lead time here |
M10
|
1.13 in
28.7 mm
|
2.059 in
52.3 mm
|
Bolt
|
||
| R 4,9313 - R 5,4792 | Request the lead time here |
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
Mounting Bracket
|
||
| R 3,4144 - R 5,3112 | Request the lead time here |
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
Retainer Clip
|
||
| Request the lead time here |
M6
|
0.492 in
12.5 mm
|
1.496 in
38.0 mm
|
Bolt
|
|||
| R 2,8901 - R 3,2111 | Request the lead time here |
|
0.248 in
6.3 mm
|
0.567 in
14.4 mm
|
Retainer Clip
|
||
| R 133,2386 - R 148,043 | Request the lead time here |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
| R 152,7861 - R 169,7623 | Request the lead time here |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
|||
| R 121,1445 - R 134,605 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
| R 121,1445 - R 134,605 | Request the lead time here |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
| R 133,2386 - R 148,043 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
|||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
|||
| R 18,26 - R 20,2891 | Request the lead time here |
M8
|
1 in
25.4 mm
|
1.5 in
38.1 mm
|
Bolt
|
||
| R 15,4617 - R 17,1795 | Request the lead time here |
M8
|
1 in
25.4 mm
|
1.575 in
40.0 mm
|
Bolt
|
||
| R 112,7405 - R 125,2671 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue