Menu Search

Rotary Dampers

In production

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Colours: Black, Blue, Natural, White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
R 88,5661 - R 101,2308 Request the lead time here
Standard Spur Gear
Black
POM
2.2 N
R 83,8948 - R 145,4051 Request the lead time here
Standard Spur Gear
Black
POM
3.0 N
R 83,8948 - R 145,4051 Request the lead time here
Standard Spur Gear
Black
POM
11.0 N
R 39,9689 - R 63,9305 Request the lead time here
Standard Spur Gear
Black
POM
R 88,5661 - R 101,2308 Request the lead time here
Standard Spur Gear
Black
POM
2.20 N
R 88,5661 - R 101,2308 Request the lead time here
Standard Spur Gear
Black
POM
1.2 N
R 88,5661 - R 101,2308 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
R 83,8948 - R 145,4051 Request the lead time here
Standard Spur Gear
Black
POM
5.5 N
R 51,7136 - R 68,9515 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
Request the lead time here
Standard Spur Gear
Black
PA
1.20 N
Request the lead time here
Barrel Gear
Natural
POM
8.0 N
Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
R 51,7136 - R 68,9515 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
Request the lead time here
Barrel Gear
Natural
POM
3.4 N
R 51,7136 - R 68,9515 Request the lead time here
Standard Spur Gear
Black
PA
1.20 N
R 49,9883 - R 66,6561 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
R 63,6016 - R 109,2492 Request the lead time here
Barrel Gear
Natural
POM
11.0 N
Request the lead time here
Standard Spur Gear
Black
PA
0.60 N
  • of 8
Rotary Damper - With Gear 2.2 N 8.8 mm POM

10328569

Price Range
R 101,2308 - R 88,5661

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 3.0 N 13.8 mm POM

10328606

Price Range
R 145,4051 - R 83,8948

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - With Gear 11.0 N 22.0 mm POM

10328644

Price Range
R 145,4051 - R 83,8948

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - With Gear 5.8 mm 7.0 mm POM

10632314

Price Range
R 63,9305 - R 39,9689

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Wheel Outside Diameter
    7.9 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 2.20 N 10.4 mm POM

10328507

Price Range
R 101,2308 - R 88,5661

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.2 N 8.8 mm POM

10328545

Price Range
R 101,2308 - R 88,5661

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

10328583

Price Range
R 101,2308 - R 88,5661

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 5.5 N 13.8 mm POM

10328620

Price Range
R 145,4051 - R 83,8948

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - Without Gear 0.95 N PA

10637791

Price Range
R 68,9515 - R 51,7136

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 1.20 N PA

10403372


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 8.0 N POM

10403549


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 2.20 N PA

10403228


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 0.45 N PA

10403082


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 1.50 N PA

10637807

Price Range
R 68,9515 - R 51,7136

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 1.50 N PA

10403389


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 3.4 N POM

10403587


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 1.20 N PA

10645550

Price Range
R 68,9515 - R 51,7136

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 0.45 N 15.0 mm PA

10645185

Price Range
R 66,6561 - R 49,9883

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 11.0 N POM

10403518

Price Range
R 109,2492 - R 63,6016

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 0.60 N PA

10403358


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear