Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.
A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.
Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gear Type | Colour | Material | Distance Between Fixing Holes | Torque | Spindle Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 88,5661 - R 101,2308 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
2.2 N
2.2 N
|
|
||
| R 83,8948 - R 145,4051 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
3.0 N
3.0 N
|
|
||
| R 83,8948 - R 145,4051 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
11.0 N
11.0 N
|
|
||
| R 39,9689 - R 63,9305 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
|
|
||
| R 88,5661 - R 101,2308 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
2.20 N
2.20 N
|
|
||
| R 88,5661 - R 101,2308 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
1.2 N
1.2 N
|
|
||
| R 88,5661 - R 101,2308 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
0.95 N
0.95 N
|
|
||
| R 83,8948 - R 145,4051 | Request the lead time here |
Standard Spur Gear
|
Black
|
POM
|
|
5.5 N
5.5 N
|
|
||
| R 51,7136 - R 68,9515 | Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
0.95 N
0.95 N
|
|
||
| Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
1.20 N
1.20 N
|
|
|||
| Request the lead time here |
Barrel Gear
|
Natural
|
POM
|
|
8.0 N
8.0 N
|
|
|||
| Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
2.20 N
2.20 N
|
|
|||
| Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
0.45 N
0.45 N
|
|
|||
| R 51,7136 - R 68,9515 | Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
1.50 N
1.50 N
|
|
||
| Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
1.50 N
1.50 N
|
|
|||
| Request the lead time here |
Barrel Gear
|
Natural
|
POM
|
|
3.4 N
3.4 N
|
|
|||
| R 51,7136 - R 68,9515 | Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
1.20 N
1.20 N
|
|
||
| R 49,9883 - R 66,6561 | Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
0.45 N
0.45 N
|
|
||
| R 63,6016 - R 109,2492 | Request the lead time here |
Barrel Gear
|
Natural
|
POM
|
|
11.0 N
11.0 N
|
|
||
| Request the lead time here |
Standard Spur Gear
|
Black
|
PA
|
|
0.60 N
0.60 N
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue