20080464
IL2161020E
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 112,5527 |
| 50 - 249 | R 80,3948 |
| 250 + | R 72,3553 |
| Rod Diameter | 0.118 in |
|---|---|
| Rod Diameter | 3.0 mm |
| Rod Length | 40.157 in |
| Rod Length | 1020.0 mm |
| Compatible Latches | Gear Box Locks |
| Commodity Code | 8301600090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue