10501115
1504664
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Thickness | 14.0 mm |
|---|---|
| Head Thickness | 0.551 in |
| Shank Diameter | 12.0 mm |
| Shank Diameter | 0.472 in |
| Length to Hole Center | 75.0 mm |
| Length to Hole Center | 2.953 in |
| Outside Diameter | 0.984 in |
| Outside Diameter | 25.0 mm |
| Inside Diameter | 12.0 mm |
| Inside Diameter | 0.472 in |
| Thread Length | 40.0 mm |
| Thread Length | 1.575 in |
| Thread Size | M12 |
| Material | Stainless Steel |
| Head Type | Spade w/Shoulder Head |
| Thread Type | Threaded |
| Type | Swing bolts |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue