Menu Search

Rivet Locking PCB Support Pillars

In production

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 16,6221 - R 18,4689 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.78 mm
1.2 - 2.67 mm
6.4 mm
R 17,0632 - R 18,9592 Request the lead time here
4.0 mm
4.75 mm
2.0 - 1.78 mm
1.2 - 2.67 mm
12.7 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,4175 - R 3,7865 Request the lead time here
4.8 mm
4.1 mm
0.79 - 1.98 mm
5.7 - 6.7 mm
22.2 mm
R 3,4175 - R 3,7865 Request the lead time here
4.8 mm
4.1 mm
0.79 - 1.98 mm
7.2 - 8.7 mm
25.4 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
R 4,2873 - R 4,7637 Request the lead time here
4.0 mm
4.1 mm
1.6 - 1.57 mm
0.7 - 1.6 mm
9.5 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
2.7 - 3.7 mm
15.9 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
R 3,5132 - R 3,9035 Request the lead time here
4.0 mm
4.1 mm
1.6 - 1.57 mm
5.7 - 6.7 mm
22.2 mm
R 4,2884 - R 4,765 Request the lead time here
4.0 mm
4.1 mm
1.6 - 1.57 mm
2.7 - 3.7 mm
12.7 mm
R 2,9805 - R 3,3118 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
5.7 - 6.7 mm
22.2 mm
R 2,5794 - R 2,866 Request the lead time here
4.8 mm
4.1 mm
0.79 - 1.98 mm
1.5 - 2.7 mm
12.7 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
3.7 - 4.7 mm
19.1 mm
R 3,4446 - R 3,8273 Request the lead time here
4.8 mm
4.1 mm
0.79 - 1.98 mm
0.7 - 1.6 mm
11.1 mm
  • of 2
Edge Holding Support 6.4 mm Snap Lock 1.2 mm

10487778

Price Range
R 18,4689 - R 16,6221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Edge Holding Support 12.7 mm Snap Lock 1.2 mm

10165966

Price Range
R 18,9592 - R 17,0632

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Snap Rivet Locking Support 19.1 mm PA

10027707

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 22.2 mm Nylon 6/6

10027585

Price Range
R 3,7865 - R 3,4175

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10027608

Price Range
R 3,7865 - R 3,4175

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 12.7 mm PA

10630280

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10027677

Price Range
R 4,7637 - R 4,2873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 15.9 mm PA

10027561

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

10562208

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 22.2 mm Nylon 6/6

10027653

Price Range
R 3,9035 - R 3,5132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027691

Price Range
R 4,765 - R 4,2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10488119

Price Range
R 3,3118 - R 2,9805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 25.4 mm PA

10112779

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 15.9 mm Nylon 6/6

10027813

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027837

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 11.1 mm PA

10027721

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 22.2 mm PA

10027592

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027622

Price Range
R 2,866 - R 2,5794

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 19.1 mm PA

10027578

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027615

Price Range
R 3,8273 - R 3,4446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm