Menu Search

Ring Seal Clamps

In production

Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.

  • Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. Ideal for food processing and pharmaceutical industries.
  • Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines.
  • FDA Compliant.
Material: VMQ, FKM, EPDM Colour: Black, Blue Series Code: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability ID Ring Type Colour Material OD View
R 262,3234 - R 439,1574 Request the lead time here
22.8 mm
Lipped
Blue
FKM
50.5 mm
R 225,1059 - R 376,8513 Request the lead time here
35.8 mm
Lipped
Blue
EPDM
50.5 mm
R 211,2993 - R 211,2993 Request the lead time here
35.8 mm
Unlipped
Black
VMQ
50.5 mm
R 291,7372 - R 488,3993 Request the lead time here
60.5 mm
Unlipped
Blue
EPDM
77.5 mm
R 409,3925 - R 685,3669 Request the lead time here
60.5 mm
Lipped
Blue
FKM
77.5 mm
R 301,942 - R 505,4832 Request the lead time here
60.5 mm
Lipped
Black
VMQ
77.5 mm
R 449,0112 - R 751,6928 Request the lead time here
73.2 mm
Lipped
Blue
FKM
91.0 mm
R 792,3726 - R 1 326,5167 Request the lead time here
97.8 mm
Lipped
Blue
FKM
119.0 mm
R 509,0394 - R 852,1864 Request the lead time here
97.8 mm
Lipped
Black
VMQ
119.0 mm
R 279,1313 - R 467,2956 Request the lead time here
48.2 mm
Unlipped
Black
VMQ
64.0 mm
R 483,2272 - R 808,9742 Request the lead time here
97.8 mm
Unlipped
Black
VMQ
119.0 mm
R 433,4038 - R 725,5644 Request the lead time here
73.2 mm
Unlipped
Black
VMQ
91.0 mm
R 471,8219 - R 789,8804 Request the lead time here
97.8 mm
Unlipped
Blue
EPDM
119.0 mm
R 455,6143 - R 762,7471 Request the lead time here
73.2 mm
Lipped
Black
VMQ
91.0 mm
R 161,4759 - R 161,4759 Request the lead time here
22.8 mm
Unlipped
Blue
EPDM
50.5 mm
R 297,1397 - R 297,1397 Request the lead time here
35.5 mm
Unlipped
Blue
FKM
50.5 mm
R 351,7654 - R 588,893 Request the lead time here
48.2 mm
Lipped
Blue
FKM
64.0 mm
R 288,1355 - R 482,3697 Request the lead time here
60.5 mm
Unlipped
Black
VMQ
77.5 mm
R 437,0055 - R 731,594 Request the lead time here
73.2 mm
Unlipped
Blue
EPDM
91.0 mm
R 753,9545 - R 1 262,2007 Request the lead time here
97.8 mm
Unlipped
Blue
FKM
119.0 mm
  • of 2
Ring Seal Clamp 22.8 mm 50.5 mm FKM Blue

10568408

Price Range
R 439,1574 - R 262,3234

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 35.8 mm 50.5 mm EPDM Blue

10568538

Price Range
R 376,8513 - R 225,1059

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 35.8 mm 50.5 mm VMQ Black

10568569

Price Range
R 211,2993 - R 211,2993

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 60.5 mm 77.5 mm EPDM Blue

10568859

Price Range
R 488,3993 - R 291,7372

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 60.5 mm 77.5 mm FKM Blue

10568880

Price Range
R 685,3669 - R 409,3925

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 60.5 mm 77.5 mm VMQ Black

10568903

Price Range
R 505,4832 - R 301,942

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm FKM Blue

10569030

Price Range
R 751,6928 - R 449,0112

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 97.8 mm 119.0 mm FKM Blue

10569191

Price Range
R 1 326,5167 - R 792,3726

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 97.8 mm 119.0 mm VMQ Black

10569214

Price Range
R 852,1864 - R 509,0394

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 48.2 mm 64.0 mm VMQ Black

10568743

Price Range
R 467,2956 - R 279,1313

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 97.8 mm 119.0 mm VMQ Black

10569207

Price Range
R 808,9742 - R 483,2272

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm VMQ Black

10569047

Price Range
R 725,5644 - R 433,4038

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 97.8 mm 119.0 mm EPDM Blue

10569160

Price Range
R 789,8804 - R 471,8219

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 73.2 mm 91.0 mm VMQ Black

10569054

Price Range
R 762,7471 - R 455,6143

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 22.8 mm 50.5 mm EPDM Blue

10568378

Price Range
R 161,4759 - R 161,4759

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 35.5 mm 50.5 mm FKM Blue

10568545

Price Range
R 297,1397 - R 297,1397

Stock Levels
Request the lead time here
Attributes
  • ID
    35.5 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm FKM Blue

10568736

Price Range
R 588,893 - R 351,7654

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 60.5 mm 77.5 mm VMQ Black

10568897

Price Range
R 482,3697 - R 288,1355

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm EPDM Blue

10569009

Price Range
R 731,594 - R 437,0055

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 97.8 mm 119.0 mm FKM Blue

10569184

Price Range
R 1 262,2007 - R 753,9545

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM