Menu Search

Ribbed Pipe-End Plugs PCR

In production

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size D H Pipe Diameter View
R 32,0879 - R 35,6533 Request the lead time here
10"
272.0 mm
40.0 mm
273.0 mm
R 1,3035 - R 2,0276 Request the lead time here
20.0 mm
R 16,5567 - R 18,3963 Request the lead time here
6"
167.0 mm
35.0 mm
168.3 mm
R 53,9827 - R 59,9808 Request the lead time here
12"
323.0 mm
40.0 mm
323.9 mm
R 12,4424 - R 19,3549 Request the lead time here
3"
88.0 mm
30.0 mm
88.9 mm
R 21,504 - R 23,8934 Request the lead time here
40.0 mm
R 0,7005 - R 1,0898 Request the lead time here
12.0 mm
R 1,0668 - R 1,6595 Request the lead time here
20.0 mm
R 1,0771 - R 1,6756 Request the lead time here
14.7 mm
20.0 mm
15.0 mm
R 4,3096 - R 6,7038 Request the lead time here
30.8 mm
R 6,6358 - R 10,3224 Request the lead time here
25.0 mm
R 11,8498 - R 18,4331 Request the lead time here
30.0 mm
R 4,3932 - R 6,8339 Request the lead time here
25.0 mm
R 8,9141 - R 9,9046 Request the lead time here
30.0 mm
R 26,7443 - R 29,7159 Request the lead time here
8"
218.0 mm
40.0 mm
219.1 mm
R 6,5175 - R 10,1383 Request the lead time here
1 1/2"
47.5 mm
25.0 mm
R 6,1409 - R 9,5525 Request the lead time here
53.7 mm
25.0 mm
54.0 mm
R 13,6276 - R 21,1985 Request the lead time here
4"
113.0 mm
35.0 mm
114.3 mm
R 11,7031 - R 18,2049 Request the lead time here
35.0 mm
R 10,7999 - R 11,9999 Request the lead time here
35.0 mm
  • of 3
Ribbed Pipe-End Plug 273.0 mm LDPE - PCR Green

20749736

Price Range
R 35,6533 - R 32,0879

Stock Levels
Request the lead time here
Attributes
  • D
    272.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    273.0 mm
  • Nominal Pipe Size
    10"
  • Colour
    Green
Ribbed Pipe-End Plug 16.0 mm LDPE - PCR Green

20749545

Price Range
R 2,0276 - R 1,3035

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 168.3 mm LDPE - PCR Green

20749699

Price Range
R 18,3963 - R 16,5567

Stock Levels
Request the lead time here
Attributes
  • D
    167.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    168.3 mm
  • Nominal Pipe Size
    6"
  • Colour
    Green
Ribbed Pipe-End Plug 323.9 mm LDPE - PCR Green

20749743

Price Range
R 59,9808 - R 53,9827

Stock Levels
Request the lead time here
Attributes
  • D
    323.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    323.9 mm
  • Nominal Pipe Size
    12"
  • Colour
    Green
Ribbed Pipe-End Plug 88.9 mm LDPE - PCR Green

20749538

Price Range
R 19,3549 - R 12,4424

Stock Levels
Request the lead time here
Attributes
  • D
    88.0 mm
  • H
    30.0 mm
  • Pipe Diameter
    88.9 mm
  • Nominal Pipe Size
    3"
  • Colour
    Green
Ribbed Pipe-End Plug 206.0 mm LDPE - PCR Green

20749712

Price Range
R 23,8934 - R 21,504

Stock Levels
Request the lead time here
Attributes
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 7.0 mm LDPE - PCR Green

20749576

Price Range
R 1,0898 - R 0,7005

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 12.0 mm LDPE - PCR Green

20749309

Price Range
R 1,6595 - R 1,0668

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 15.0 mm LDPE - PCR Green

20749316

Price Range
R 1,6756 - R 1,0771

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    15.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 40.0 mm LDPE - PCR Green

20749439

Price Range
R 6,7038 - R 4,3096

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 50.0 mm LDPE - PCR Green

20749460

Price Range
R 10,3224 - R 6,6358

Stock Levels
Request the lead time here
Attributes
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 85.0 mm LDPE - PCR Green

20749521

Price Range
R 18,4331 - R 11,8498

Stock Levels
Request the lead time here
Attributes
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 57.0 mm LDPE - PCR Green

20749590

Price Range
R 6,8339 - R 4,3932

Stock Levels
Request the lead time here
Attributes
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 92.4 mm LDPE - PCR Green

20749613

Price Range
R 9,9046 - R 8,9141

Stock Levels
Request the lead time here
Attributes
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 219.1 mm LDPE - PCR Green

20749729

Price Range
R 29,7159 - R 26,7443

Stock Levels
Request the lead time here
Attributes
  • D
    218.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    219.1 mm
  • Nominal Pipe Size
    8"
  • Colour
    Green
Ribbed Pipe-End Plug 48.3 mm-47.5 mm LDPE - PCR Green

20749453

Price Range
R 10,1383 - R 6,5175

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    25.0 mm
  • Nominal Pipe Size
    1 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 54.0 mm LDPE - PCR Green

20749477

Price Range
R 9,5525 - R 6,1409

Stock Levels
Request the lead time here
Attributes
  • D
    53.7 mm
  • H
    25.0 mm
  • Pipe Diameter
    54.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 114.3 mm LDPE - PCR Green

20749552

Price Range
R 21,1985 - R 13,6276

Stock Levels
Request the lead time here
Attributes
  • D
    113.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    114.3 mm
  • Nominal Pipe Size
    4"
  • Colour
    Green
Ribbed Pipe-End Plug 108.0 mm LDPE - PCR Green

20749569

Price Range
R 18,2049 - R 11,7031

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 117.5 mm LDPE - PCR Green

20749644

Price Range
R 11,9999 - R 10,7999

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000