10022948
RLCBSA-5-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,5444 |
| 5000 - 9999 | R 3,2388 |
| 10000 - 19999 | R 3,0862 |
| 20000 + | R 2,9089 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Snap Lock Fix |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.5 - 1.0 mm |
| Panel Thickness B Range | 0.02 - 0.039 in |
| Spacer Length | 0.197 in |
| Spacer Length | 5.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue