10002186
CRLCBSR-5-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,2605 |
| 5000 - 9999 | R 1,7669 |
| 10000 - 24999 | R 1,5537 |
| 25000 + | R 1,3648 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Snap Lock Fix |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Locking Head Height A | 10.0 mm |
| Locking Head Height A | 0.394 in |
| Locking Head Height B | 1.5 mm |
| Locking Head Height B | 0.059 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness B Range | 0.8 - 1.2 mm |
| Panel Thickness B Range | 0.031 - 0.047 in |
| Spacer Length | 7.9 mm |
| Spacer Length | 0.311 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue