10151433
CBRLDS010A
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 2,4118 |
| 10000 + | R 1,6744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Snap Lock Fix |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Locking Head Height A | 3.1 mm |
| Locking Head Height A | 0.122 in |
| Locking Head Height B | 0.087 in |
| Locking Head Height B | 2.2 mm |
| Panel Thickness A Range | 1.2 - 1.7 mm |
| Panel Thickness A Range | 0.047 - 0.067 in |
| Panel Thickness B Range | 0.8 - 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.063 in |
| Spacer Length | 5.0 mm |
| Spacer Length | 0.197 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue