Menu Search

Releasable Cable Ties

In production

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
R 5,8588 - R 6,4893 Request the lead time here
88.0 mm
300.0 mm
R 2,6756 - R 2,9678 Request the lead time here
55.0 mm
200.0 mm
R 6,0741 - R 6,7507 Request the lead time here
50.0 mm
200.0 mm
R 6,8737 - R 7,6119 Request the lead time here
102.0 mm
370.0 mm
R 9,3341 - R 10,3491 Request the lead time here
65.0 mm
250.0 mm
R 2,6756 - R 2,9678 Request the lead time here
39.0 mm
150.0 mm
R 8,2116 - R 9,1496 Request the lead time here
102.0 mm
370.0 mm
R 1,6761 - R 1,8606 Request the lead time here
25.0 mm
100.0 mm
R 7,781 - R 8,6268 Request the lead time here
65.0 mm
250.0 mm
R 4,5825 - R 5,1053 Request the lead time here
74.0 mm
250.0 mm
R 4,3979 - R 4,89 Request the lead time here
35.0 mm
150.0 mm
R 2,1989 - R 2,4604 Request the lead time here
39.0 mm
150.0 mm
10248010 R 5,2745 - R 5,8588 Request the lead time here
35.0 mm
150.0 mm
R 5,4897 - R 6,1202 Request the lead time here
74.0 mm
250.0 mm
R 1,3301 - R 2,1836 Request the lead time here
38.1 mm
152.4 mm
R 3,9059 - R 4,3364 Request the lead time here
30.0 mm
125.0 mm
R 5,0745 - R 5,6435 Request the lead time here
50.0 mm
200.0 mm
R 3,1985 - R 3,5522 Request the lead time here
55.0 mm
200.0 mm
R 1,3962 - R 1,5531 Request the lead time here
25.0 mm
100.0 mm
R 9,7647 - R 10,8565 Request the lead time here
80.0 mm
300.0 mm
  • of 2
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Natural

10247907

Price Range
R 6,4893 - R 5,8588

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Natural

10247884

Price Range
R 2,9678 - R 2,6756

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Natural

10248027

Price Range
R 6,7507 - R 6,0741

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Natural

10247914

Price Range
R 7,6119 - R 6,8737

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Natural

10248034

Price Range
R 10,3491 - R 9,3341

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 150.0 mm 39.0 mm PA Black

10248065

Price Range
R 2,9678 - R 2,6756

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Black

10248102

Price Range
R 9,1496 - R 8,2116

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Black

10248058

Price Range
R 1,8606 - R 1,6761

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Black

10247846

Price Range
R 8,6268 - R 7,781

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Natural

10247891

Price Range
R 5,1053 - R 4,5825

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Black

10247822

Price Range
R 4,89 - R 4,3979

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.6 mm 150.0 mm 39.0 mm PA Natural

10247877

Price Range
R 2,4604 - R 2,1989

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Natural

10248010

Price Range
R 5,8588 - R 5,2745

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

10248089

Price Range
R 6,1202 - R 5,4897

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 152.4 mm 38.1 mm PA Natural

10113981

Price Range
R 2,1836 - R 1,3301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Black

10247815

Price Range
R 4,3364 - R 3,9059

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Black

10247839

Price Range
R 5,6435 - R 5,0745

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Black

10248072

Price Range
R 3,5522 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Natural

10247860

Price Range
R 1,5531 - R 1,3962

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Black

10247853

Price Range
R 10,8565 - R 9,7647

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon