Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| R 4,5825 - R 5,1053 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
| R 7,0121 - R 7,8118 | Request the lead time here |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
| R 5,4897 - R 6,1202 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
| R 1,6761 - R 1,8606 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||
| R 1,0575 - R 2,1836 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
||
| R 3,7266 - R 4,8574 | Request the lead time here |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
||
| R 2,4077 - R 3,309 | Request the lead time here |
1.89 in
48.0 mm
|
8.11 in
206.0 mm