10340097
1335910
| Quantity | Unit price |
|---|---|
| 25 - 49 | R 117,2471 |
| 50 - 99 | R 97,7531 |
| 100 + | R 85,5264 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Height | 18.0 mm |
| Height | 0.709 in |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
| Width Across Flats | 2.677 in |
| Width Across Flats | 68.0 mm |
| Commodity Code | 3926909790 |
| Internal Thread Size | M50 x 1.5 |
| External Thread Size | M63 x 1.5 |
| Full Material | Polyamide PA6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue