1335894
Quantity | Unit price |
---|---|
100 - 499 | R 15,126 |
500 + | R 12,878 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Height | 14.0 mm |
Height | 0.551 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Width Across Flats | 29.0 mm |
Width Across Flats | 1.142 in |
Material | PA |
Thread Size | M25 x M20 |
Internal Thread Size | M20 x 1.5 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue