Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
R 1,8859 - R 3,0289 1000 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
1.0 mm
Black
30.0 mm
LDPE
3.0 mm
R 2,4372 - R 3,8052 2195 In stock - Delivery conditions may apply, visit our FAQs
19.1 mm
1.0 mm
Black
38.1 mm
LDPE
3.0 mm
R 4,5117 - R 6,2328 1750 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
R 5,5562 - R 7,9277 Request the lead time here
30.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
R 3,9024 - R 5,4673 Request the lead time here
20.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
R 16,7412 - R 21,3774 Request the lead time here
40.0 mm
2.0 mm
Grey
80.0 mm
LDPE - PIR
4.0 mm
1
R 1,6102 - R 2,8594 Request the lead time here
10.0 mm
0.8 mm
Grey
25.0 mm
LDPE - PIR
2.0 mm
10078365 R 8,269 - R 12,1922 3030 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
2.0 mm
Black
60.0 mm
LDPE
4.0 mm
R 10,3291 - R 14,5979 Request the lead time here
40.0 mm
2.0 mm
Grey
60.0 mm
LDPE - PIR
4.0 mm
R 3,0755 - R 4,1661 Request the lead time here
20.0 mm
1.0 mm
White
40.0 mm
LDPE - PIR
3.0 mm
1
R 6,4556 - R 7,4903 Request the lead time here
25.4 mm
1.0 mm
Grey
50.8 mm
LDPE - PIR
3.0 mm
R 1,2896 - R 2,3837 2000 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
0.8 mm
Black
25.0 mm
LDPE
2.0 mm
R 2,7998 - R 4,0622 Request the lead time here
20.0 mm
1.0 mm
Grey
30.0 mm
LDPE - PIR
3.0 mm
1
R 2,5988 - R 5,5919 Request the lead time here
10.0 mm
0.8 mm
Black
35.0 mm
LDPE - PIR
2.5 mm
1
R 3,6848 - R 5,0026 780 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
1.0 mm
Grey
40.0 mm
LDPE - PIR
3.0 mm
1
R 6,9924 - R 9,4039 Request the lead time here
30.0 mm
2.0 mm
White
60.0 mm
LDPE - PIR
4.0 mm
1
R 2,1905 - R 3,8052 Request the lead time here
19.1 mm
1.0 mm
White
38.1 mm
LDPE - PIR
3.0 mm
1
R 6,9924 - R 9,4039 200 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
2.0 mm
Black
60.0 mm
LDPE
4.0 mm
R 3,6848 - R 5,0026 46 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
1.0 mm
Grey
40.0 mm
LDPE - PIR
3.0 mm
R 8,3851 - R 11,2628 Request the lead time here
30.0 mm
2.0 mm
Grey
60.0 mm
LDPE - PIR
4.0 mm
  • of 18
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm Black LDPE

10078259

Price Range
R 3,0289 - R 1,8859

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm Black LDPE

10078280

Price Range
R 3,8052 - R 2,4372

Stock Levels
2195 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078433

Price Range
R 6,2328 - R 4,5117

Stock Levels
1750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078457

Price Range
R 7,9277 - R 5,5562

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE

10078310

Price Range
R 5,4673 - R 3,9024

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10079089

Price Range
R 21,3774 - R 16,7412

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Tube Insert 2.0 mm 0.8 mm Grey LDPE - PIR

10078563

Price Range
R 2,8594 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 4.0 mm 2.0 mm Black LDPE

10078365

Price Range
R 12,1922 - R 8,269

Stock Levels
3030 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10078648

Price Range
R 14,5979 - R 10,3291

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078426

Price Range
R 4,1661 - R 3,0755

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078730

Price Range
R 7,4903 - R 6,4556

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 2.0 mm 0.8 mm Black LDPE

10078235

Price Range
R 2,3837 - R 1,2896

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078808

Price Range
R 4,0622 - R 2,7998

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 35.0 mm 10.0 mm 0.8 mm 2.5 mm Black LDPE - PIR

10121467

Price Range
R 5,5919 - R 2,5988

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10079041

Price Range
R 5,0026 - R 3,6848

Stock Levels
780 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 4.0 mm 2.0 mm White LDPE - PIR

10078464

Price Range
R 9,4039 - R 6,9924

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm White LDPE - PIR

10078419

Price Range
R 3,8052 - R 2,1905

Stock Levels
Request the lead time here
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 4.0 mm 2.0 mm Black LDPE

10078358

Price Range
R 9,4039 - R 6,9924

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078709

Price Range
R 5,0026 - R 3,6848

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10078624

Price Range
R 11,2628 - R 8,3851

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm