Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
R 6,6277 - R 9,3267 Request the lead time here
20.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
R 8,1069 - R 10,7739 Request the lead time here
40.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
R 3,0009 - R 4,4811 1400 In stock - Delivery conditions may apply, visit our FAQs
19.1 mm
1.0 mm
Grey
38.1 mm
LDPE - PIR
3.0 mm
10079393 R 9,5434 - R 17,1525 225 In stock - Delivery conditions may apply, visit our FAQs
38.1 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
R 1,8489 - R 2,9695 2280 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
1.0 mm
White
30.0 mm
LDPE - PIR
3.0 mm
1
R 9,5434 - R 17,1525 500 In stock - Delivery conditions may apply, visit our FAQs
38.1 mm
2.0 mm
White
76.2 mm
LDPE - PIR
4.0 mm
1
R 5,5326 - R 7,3434 Request the lead time here
25.0 mm
1.0 mm
Grey
50.0 mm
LDPE - PIR
3.0 mm
1
R 6,1015 - R 13,5612 Request the lead time here
25.4 mm
1.0 mm
Brown
50.8 mm
LDPE - PIR
3.0 mm
1
R 52,3821 - R 110,0025 80 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
2.0 mm
Black
120.0 mm
LDPE - PIR
4.0 mm
1
R 5,5326 - R 7,3434 Request the lead time here
25.0 mm
1.0 mm
Grey
50.0 mm
LDPE - PIR
3.0 mm
R 9,6998 - R 19,6718 Request the lead time here
50.0 mm
2.0 mm
White
75.0 mm
LDPE - PIR
4.0 mm
R 2,3467 - R 4,54 785 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
1.0 mm
Black
35.0 mm
PE
3.0 mm
1
R 6,329 - R 8,8979 Request the lead time here
25.4 mm
1.0 mm
Yellow
50.8 mm
LDPE - PIR
3.0 mm
1
R 4,2525 - R 7,7798 Request the lead time here
15.0 mm
1.0 mm
Grey
20.0 mm
PE
1.5 mm
1
R 8,2767 - R 17,8879 Request the lead time here
40.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
R 3,4703 - R 6,3717 Request the lead time here
12.0 mm
1.0 mm
White
20.0 mm
PE
1.5 mm
1
R 3,6634 - R 8,0606 Request the lead time here
30.0 mm
1.0 mm
Black
40.0 mm
PE
2.75 mm
1
R 2,56 - R 4,7219 200 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
1.5 mm
White
25.0 mm
PE
2.0 mm
1
R 2,7307 - R 4,9921 Request the lead time here
15.0 mm
1.0 mm
Grey
25.0 mm
PE
2.5 mm
1
R 13,4831 - R 23,5311 Request the lead time here
50.0 mm
2.0 mm
Grey
75.0 mm
LDPE - PIR
4.0 mm
  • of 18
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10079386

Price Range
R 9,3267 - R 6,6277

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10081006

Price Range
R 10,7739 - R 8,1069

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078693

Price Range
R 4,4811 - R 3,0009

Stock Levels
1400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm Black PE

10079393

Price Range
R 17,1525 - R 9,5434

Stock Levels
225 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078402

Price Range
R 2,9695 - R 1,8489

Stock Levels
2280 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm White LDPE - PIR

10080252

Price Range
R 17,1525 - R 9,5434

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078860

Price Range
R 7,3434 - R 5,5326

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Brown LDPE - PIR

10081389

Price Range
R 13,5612 - R 6,1015

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    3.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm 2.0 mm 4.0 mm Black LDPE - PIR

10079423

Price Range
R 110,0025 - R 52,3821

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078587

Price Range
R 7,3434 - R 5,5326

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 75.0 mm 50.0 mm 2.0 mm 4.0 mm White LDPE - PIR

10080269

Price Range
R 19,6718 - R 9,6998

Stock Levels
Request the lead time here
Attributes
  • A
    75.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10079331

Price Range
R 4,54 - R 2,3467

Stock Levels
785 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Yellow LDPE - PIR

10081341

Price Range
R 8,8979 - R 6,329

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    3.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm Grey PE

10181348

Price Range
R 7,7798 - R 4,2525

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10377123

Price Range
R 17,8879 - R 8,2767

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 12.0 mm 1.0 mm 1.5 mm White PE

10181300

Price Range
R 6,3717 - R 3,4703

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    12.0 mm
  • h1
    2.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 1.0 mm 2.75 mm Black PE

10377086

Price Range
R 8,0606 - R 3,6634

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    7.0 mm
  • T1
    2.75 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 1.5 mm 2.0 mm White PE

10181386

Price Range
R 4,7219 - R 2,56

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Grey PE

10181423

Price Range
R 4,9921 - R 2,7307

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 75.0 mm 50.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10080696

Price Range
R 23,5311 - R 13,4831

Stock Levels
Request the lead time here
Attributes
  • A
    75.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm