Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
R 24,401 - R 53,5749 Request the lead time here
20.0 mm
1.0 mm
White
80.0 mm
PE
2.0 mm
1
R 24,5606 - R 95,6166 Request the lead time here
40.0 mm
1.0 mm
White
80.0 mm
PE
3.0 mm
1
R 29,2754 - R 88,392 Request the lead time here
60.0 mm
1.5 mm
White
80.0 mm
PE
3.5 mm
1
R 16,306 - R 47,714 Request the lead time here
30.0 mm
1.5 mm
White
100.0 mm
PE
3.5 mm
1
R 20,4405 - R 51,805 Request the lead time here
40.0 mm
1.5 mm
Black
100.0 mm
PE
4.0 mm
1
R 31,8431 - R 96,1678 Request the lead time here
60.0 mm
2.5 mm
Grey
100.0 mm
PE
4.5 mm
1
R 81,9218 - R 126,4733 Request the lead time here
70.0 mm
3.0 mm
Grey
110.0 mm
PE
5.0 mm
1
R 32,0317 - R 96,7046 Request the lead time here
40.0 mm
3.0 mm
White
120.0 mm
PE
5.0 mm
1
R 88,3195 - R 136,3091 Request the lead time here
60.0 mm
2.0 mm
Grey
120.0 mm
PE
4.0 mm
1
R 140,1825 - R 174,2018 Request the lead time here
100.0 mm
3.5 mm
White
120.0 mm
PE
6.0 mm
1
R 8,6752 - R 11,1534 Request the lead time here
80.0 mm
1.0 mm
Black
80.0 mm
LDPE
2.5 mm
R 83,6917 - R 129,1716 Request the lead time here
80.0 mm
3.0 mm
White
100.0 mm
PE
5.5 mm
1
R 134,3942 - R 166,9772 Request the lead time here
80.0 mm
2.0 mm
White
120.0 mm
PE
3.0 mm
1
R 94,2239 - R 133,016 Request the lead time here
50.0 mm
2.0 mm
Grey
100.0 mm
PE
3.0 mm
1
R 6,5572 - R 14,4781 Request the lead time here
10.0 mm
0.8 mm
Black
50.0 mm
PE
2.0 mm
1
R 3,2495 - R 5,9624 100 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
1.0 mm
Black
30.0 mm
PE
2.0 mm
1
R 32,0317 - R 96,7046 Request the lead time here
50.0 mm
2.0 mm
White
90.0 mm
PE
4.5 mm
1
R 13,7962 - R 40,4024 Request the lead time here
30.0 mm
1.0 mm
White
60.0 mm
PE
2.5 mm
1
R 8,8058 - R 19,4395 50 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
R 29,2754 - R 88,392 Request the lead time here
60.0 mm
1.5 mm
Grey
80.0 mm
PE
3.5 mm
1
  • of 18
Rectangular Tube Insert 80.0 mm 20.0 mm 1.0 mm 2.0 mm White PE

10182215

Price Range
R 53,5749 - R 24,401

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm White PE

10182253

Price Range
R 95,6166 - R 24,5606

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm White PE

10182291

Price Range
R 88,392 - R 29,2754

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 30.0 mm 1.5 mm 3.5 mm White PE

10182338

Price Range
R 47,714 - R 16,306

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 40.0 mm 1.5 mm 4.0 mm Black PE

10182376

Price Range
R 51,805 - R 20,4405

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 60.0 mm 2.5 mm 4.5 mm Grey PE

10182413

Price Range
R 96,1678 - R 31,8431

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.5 mm
Rectangular Tube Insert 110.0 mm 70.0 mm 3.0 mm 5.0 mm Grey PE

10182451

Price Range
R 126,4733 - R 81,9218

Stock Levels
Request the lead time here
Attributes
  • A
    110.0 mm
  • B
    70.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 40.0 mm 3.0 mm 5.0 mm White PE

10182499

Price Range
R 96,7046 - R 32,0317

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    40.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm 2.0 mm 4.0 mm Grey PE

10182536

Price Range
R 136,3091 - R 88,3195

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 100.0 mm White PE

10182574

Price Range
R 174,2018 - R 140,1825

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h1
    6.0 mm
  • T1
    6.0 mm
  • T2
    3.5 mm
Rectangular Tube Insert 2.5 mm 1.0 mm Black PE

10287354

Price Range
R 11,1534 - R 8,6752

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm White PE

10182420

Price Range
R 129,1716 - R 83,6917

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 80.0 mm 2.0 mm 3.0 mm White PE

10182550

Price Range
R 166,9772 - R 134,3942

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm 2.0 mm 3.0 mm Grey PE

10182383

Price Range
R 133,016 - R 94,2239

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 10.0 mm 0.8 mm 2.0 mm Black PE

10181829

Price Range
R 14,4781 - R 6,5572

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h1
    3.5 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 2.0 mm Black PE

10181553

Price Range
R 5,9624 - R 3,2495

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm White PE

10182314

Price Range
R 96,7046 - R 32,0317

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 2.5 mm White PE

10182062

Price Range
R 40,4024 - R 13,7962

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

10181867

Price Range
R 19,4395 - R 8,8058

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Grey PE

10182307

Price Range
R 88,392 - R 29,2754

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm