20771713
20771713
| Quantity | Unit price |
|---|---|
| 800 - 3999 | R 5,7863 |
| 4000 + | R 5,2077 |
| A | 1.969 in |
|---|---|
| A | 50.0 mm |
| B | 1.181 in |
| B | 30.0 mm |
| h | 0.571 in |
| h | 14.5 mm |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 3.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 0.197 in |
| Maximum Wall Thickness | 5.0 mm |
| Material | LDPE |
| Colour | Grey |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue