20771270
20771270
| Quantity | Unit price |
|---|---|
| 350 - 1749 | R 5,0859 |
| 1750 + | R 4,5773 |
| A | 80.0 mm |
|---|---|
| A | 3.15 in |
| B | 1.575 in |
| B | 40.0 mm |
| h | 24.5 mm |
| h | 0.965 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 3.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 5.0 mm |
| Maximum Wall Thickness | 0.197 in |
| Material | LDPE - PIR |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue