20770440
20770440
| Quantity | Unit price |
|---|---|
| 750 - 3749 | R 3,2149 |
| 3750 + | R 2,8934 |
| A | 60.0 mm |
|---|---|
| A | 2.362 in |
| B | 30.0 mm |
| B | 1.181 in |
| h | 14.4 mm |
| h | 0.567 in |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| Minimum Wall Thickness | 2.5 mm |
| Minimum Wall Thickness | 0.098 in |
| Maximum Wall Thickness | 4.0 mm |
| Maximum Wall Thickness | 0.157 in |
| Material | LDPE - PIR |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue