20770235
20770235
| Quantity | Unit price |
|---|---|
| 600 - 2999 | R 3,0537 |
| 3000 + | R 2,7483 |
| A | 1.969 in |
|---|---|
| A | 50.0 mm |
| B | 1.575 in |
| B | 40.0 mm |
| h | 12.5 mm |
| h | 0.492 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 0.059 in |
| Minimum Wall Thickness | 1.5 mm |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Material | LDPE - PIR |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue