20768928
20768928
| Quantity | Unit price |
|---|---|
| 50 - 249 | R 29,2661 |
| 250 + | R 26,3395 |
| A | 160.0 mm |
|---|---|
| A | 6.299 in |
| B | 3.15 in |
| B | 80.0 mm |
| h | 0.965 in |
| h | 24.5 mm |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| Minimum Wall Thickness | 3.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 5.5 mm |
| Maximum Wall Thickness | 0.217 in |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue