Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20768836
20768836
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 14,9393 |
| 500 + | R 13,4454 |
| A | 150.0 mm |
|---|---|
| A | 5.906 in |
| B | 40.0 mm |
| B | 1.575 in |
| h | 0.846 in |
| h | 21.5 mm |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| Minimum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 0.177 in |
| Maximum Wall Thickness | 4.5 mm |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue