20768676
20768676
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 12,1927 |
| 500 + | R 10,9734 |
| A | 4.724 in |
|---|---|
| A | 120.0 mm |
| B | 3.15 in |
| B | 80.0 mm |
| h | 0.984 in |
| h | 25.0 mm |
| h1 | 0.276 in |
| h1 | 7.0 mm |
| Minimum Wall Thickness | 0.197 in |
| Minimum Wall Thickness | 5.0 mm |
| Maximum Wall Thickness | 0.315 in |
| Maximum Wall Thickness | 8.0 mm |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue