Menu Search

Rectangular Tube Insert 90.0 mm 50.0 mm Black LDPE - PCR

Essentra Part Number:

20752767

Manufacturer Part Number:

20752767

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 R 9,662
1000 + R 8,6958
Standard pack: 200

Order in multiple of 200

Total price:

R 1 932,40

200 x R 9,662

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us