Menu Search

Rectangular Tube Insert 70.0 mm 30.0 mm Black LDPE - PCR

Essentra Part Number:

20752637

Manufacturer Part Number:

20752637

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
550 - 2749 R 3,1574
2750 + R 2,8417
Standard pack: 550

Order in multiple of 550

Total price:

R 1 736,57

550 x R 3,1574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us