Menu Search

Rectangular Tube Insert 35.0 mm 25.0 mm Black LDPE - PCR

Essentra Part Number:

20752408

Manufacturer Part Number:

20752408

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
175 - 1749 R 3,4683
1750 - 8749 R 2,4773
8750 + R 2,2296
Standard pack: 1750

Order in multiple of 175

Total price:

R 606,95

175 x R 3,4683

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us