10187975
1218967
| Quantity | Unit price |
|---|---|
| 5 - 24 | R 143,381 |
| 25 - 49 | R 130,3463 |
| 50 - 99 | R 118,4967 |
| 100 + | R 107,7242 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 90.0 mm |
|---|---|
| Overall Length | 3.543 in |
| Overall Height | 2.874 in |
| Overall Height | 73.0 mm |
| Overall Depth | 21.5 mm |
| Overall Depth | 0.846 in |
| Handle Shape | Rectangular |
| Handle Style | Snap fit pull handle |
| Mount Type | Clip On |
| Handle Material | PA |
| Full Material | Glass Fibre Reinforced Polyamide |
| Colour | Grey |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue