Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
Request the lead time here
Natural
Nylon 6/6
9.5 mm
19.8 - 34.9 mm
11.1 - 6.4 mm
Request the lead time here
Natural
Nylon
1.6 mm
15.9 mm
6.0 - 7.5 mm
6.4 - 6.4 mm
Request the lead time here
Black
Nylon 6/6
9.5 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
9.5 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Black
Nylon
1.6 mm
15.9 mm
6.0 - 7.5 mm
6.4 - 6.4 mm
R 6,571 - R 6,571 Request the lead time here
Transparent
PC
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
R 2,9449 - R 3,7863 Request the lead time here
Natural
Nylon
1.7 mm
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
R 4,3672 - R 4,6132 Request the lead time here
Black
Nylon
3.0 mm
19.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
R 4,7055 - R 4,9669 Request the lead time here
Black
Nylon
3.0 mm
19.0 mm
13.0 - 20.0 mm
5.0 - 8.0 mm
R 5,0438 - R 5,336 Request the lead time here
Black
Nylon
3.0 mm
19.0 mm
13.0 - 20.0 mm
7.0 - 8.0 mm
R 6,7353 - R 6,7353 Request the lead time here
White
Nylon
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
R 3,6054 - R 3,7279 Request the lead time here
Black
Nylon
2.4 mm
19.1 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
R 3,7582 - R 3,911 Request the lead time here
Black
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
R 3,2713 - R 4,0386 Request the lead time here
Black
Nylon
1.6 mm
10.2 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
R 3,383 - R 10,8122 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
20.0 - 34.0 mm
5.0 - 8.0 mm
R 2,8936 - R 3,5636 Request the lead time here
Natural
Nylon
1.6 mm
10.2 mm
6.0 - 7.5 mm
7.1 - 7.1 mm
R 2,8936 - R 3,5636 Request the lead time here
Natural
Nylon
1.6 mm
10.2 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
R 3,0601 - R 3,0601 934 In stock - Delivery conditions may apply, visit our FAQs
Transparent
PC
3.0 mm
12.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
R 3,2446 - R 7,6587 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
R 3,1985 - R 3,5522 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
13.0 - 20.0 mm
7.0 - 8.0 mm
  • of 6
Push-In Rivet 19.8 mm 34.9 mm Nylon 6/6 Natural

10541890


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    11.1 - 6.4 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.1 mm
  • Head Diameter
    9.5 mm
  • Colour
    Natural
Ratchet Rivet 0.218 in 0.250 in 7.5 mm Nylon 6/6 Natural

10421147


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Ratchet Rivet 0.343 in 0.250 in 12.7 mm Nylon 6/6 Black

10419519


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    9.5 mm
  • Colour
    Black
Ratchet Rivet 0.343 in 0.250 in 12.7 mm Nylon 6/6 Natural

10412206


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    9.5 mm
  • Colour
    Natural
Ratchet Rivet 0.218 in 0.250 in 7.5 mm Nylon 6/6 Black

10423820


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Assembly Clip 18.0 mm 25.0 mm 20.0 mm PC Transparent

10555644

Price Range
R 6,571 - R 6,571

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 8.9 mm 12.9 mm Nylon Natural

10066904

Price Range
R 3,7863 - R 2,9449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.3 mm 7.5 mm 19.0 mm Nylon Black

10106686

Price Range
R 4,6132 - R 4,3672

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 19.0 mm Nylon Black

10106723

Price Range
R 4,9669 - R 4,7055

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 19.0 mm Nylon Black

10106761

Price Range
R 5,336 - R 5,0438

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 18.0 mm 25.0 mm 20.0 mm Nylon White

10106808

Price Range
R 6,7353 - R 6,7353

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 8.8 mm 12.8 mm 19.1 mm Nylon 6/6 Black

10000779

Price Range
R 3,7279 - R 3,6054

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 19.8 mm 34.9 mm 19.1 mm Nylon 6/6 Black

10000816

Price Range
R 3,911 - R 3,7582

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 8.8 mm 12.8 mm 10.2 mm Nylon 6/6 Black

10000854

Price Range
R 4,0386 - R 3,2713

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 20.0 mm 34.0 mm 12.0 mm PC Transparent

10144282

Price Range
R 10,8122 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 6.0 mm 7.5 mm 10.2 mm Nylon Natural

10000823

Price Range
R 3,5636 - R 2,8936

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 12.7 mm 20.6 mm 10.2 mm Nylon Natural

10000861

Price Range
R 3,5636 - R 2,8936

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 5.3 mm 7.5 mm PC Transparent

10144251

Price Range
R 3,0601 - R 3,0601

Stock Levels
934 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 9.0 mm 13.0 mm PC Transparent

10144268

Price Range
R 7,6587 - R 3,2446

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 12.0 mm PC Transparent

10144299

Price Range
R 3,5522 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm