Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Style | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,2139 - R 3,383 | Request the lead time here |
Black
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,3672 - R 4,6132 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,7055 - R 4,9669 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 5,0438 - R 5,336 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
| R 3,3061 - R 3,3061 | Request the lead time here |
Transparent
|
PC
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 6,571 - R 6,571 | Request the lead time here |
Transparent
|
PC
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.709 - 0.984 in
18.0 - 25.0 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
||
| R 2,9449 - R 3,7863 | Request the lead time here |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| R 6,4585 - R 6,4585 | Request the lead time here |
Black
|
Nylon
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.343 - 0.453 in
8.7 - 11.5 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
||
| R 3,2139 - R 3,4971 | Request the lead time here |
White
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,3672 - R 4,7022 | Request the lead time here |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,7055 - R 5,2709 | Request the lead time here |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 2,8936 - R 3,5636 | Request the lead time here |
Natural
|
Nylon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| R 2,8936 - R 3,5636 | Request the lead time here |
Natural
|
Nylon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.346 - 0.504 in
8.8 - 12.8 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| R 3,6054 - R 3,7279 | Request the lead time here |
Black
|
Nylon
|
0.094 in
2.4 mm
|
|
0.752 in
19.1 mm
|
0.346 - 0.504 in
8.8 - 12.8 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| R 6,7353 - R 6,7353 | Request the lead time here |
White
|
Nylon
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.709 - 0.984 in
18.0 - 25.0 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
||
| R 2,9217 - R 3,0601 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 2,9063 - R 3,0447 | Request the lead time here |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 3,0601 - R 3,2446 | 126 In stock - Delivery conditions may apply, visit our FAQs |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 2,9217 - R 3,0601 | Request the lead time here |
Black
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 3,137 - R 3,3061 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue