Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Style | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,5315 - R 1,8906 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.626 in
15.9 mm
|
0.5 - 0.811 in
12.7 - 20.6 mm
|
0.252 in
6.4 mm
|
||
| Request the lead time here |
Black
|
Nylon 6/6
|
|
|
0.375 in
9.5 mm
|
0.346 - 0.5 in
8.8 - 12.7 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.067 in
1.7 mm
|
Plain
|
0.375 in
9.5 mm
|
0.5 - 0.811 in
12.7 - 20.6 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| Request the lead time here |
Natural
|
Nylon 6/6
|
|
|
0.375 in
9.5 mm
|
0.346 - 0.5 in
8.8 - 12.7 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| Request the lead time here |
Black
|
Nylon
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
0.346 - 0.5 in
8.8 - 12.7 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| Request the lead time here |
Natural
|
Nylon 6/6
|
|
|
1.375 in
34.9 mm
|
0.437 - 0.752 in
11.1 - 19.1 mm
|
0.437 in
11.1 mm
|
|||
| Request the lead time here |
Black
|
Nylon
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
0.236 - 0.295 in
6.0 - 7.5 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.067 in
1.7 mm
|
Plain
|
0.625 in
15.9 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| Request the lead time here |
Natural
|
Nylon 6/6
|
|
|
0.375 in
9.5 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.437 - 0.250 in
11.1 - 6.4 mm
|
|||
| Request the lead time here |
Natural
|
Nylon
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
0.236 - 0.295 in
6.0 - 7.5 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
|||
| R 0,8263 - R 1,0202 | Request the lead time here |
Black
|
Nylon 6/6
|
|
|
0.375 in
9.5 mm
|
0.236 - 0.295 in
6.0 - 7.5 mm
|
0.252 in
6.4 mm
|
||
| R 1,039 - R 1,2827 | Request the lead time here |
Natural
|
Nylon
|
0.118 in
3.0 mm
|
|
0.626 in
15.9 mm
|
0.346 - 0.5 in
8.8 - 12.7 mm
|
0.252 in
6.4 mm
|
||
| R 2,9063 - R 3,4013 | Request the lead time here |
White
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,6132 - R 4,9837 | Request the lead time here |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,8285 - R 7,3208 | Request the lead time here |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 3,137 - R 3,3061 | Request the lead time here |
Black
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 4,3518 - R 4,5825 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 3,2129 - R 3,5601 | Request the lead time here |
Black
|
Nylon
|
0.094 in
2.4 mm
|
|
0.752 in
19.1 mm
|
0.236 - 0.295 in
6.0 - 7.5 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| R 3,2139 - R 7,1044 | Request the lead time here |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 2,9217 - R 3,0601 | Request the lead time here |
Black
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue