Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
R 2,6548 - R 3,4381 Request the lead time here
Blue
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
R 2,9449 - R 3,7863 430 In stock - Delivery conditions may apply, visit our FAQs
Grey
Nylon
1.7 mm
Plain
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
R 2,9449 - R 3,7863 Request the lead time here
Natural
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
R 2,9449 - R 3,7863 5000 In stock - Delivery conditions may apply, visit our FAQs
Black
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
R 3,2205 - R 4,149 Request the lead time here
Blue
Nylon
1.7 mm
Slotted
10.0 mm
12.8 - 20.5 mm
5.5 mm
R 3,2205 - R 4,149 Request the lead time here
Red
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
R 3,2205 - R 4,149 Request the lead time here
Grey
Nylon
1.7 mm
Slotted
10.0 mm
12.8 - 20.5 mm
5.5 mm
R 2,9449 - R 3,7863 Request the lead time here
Red
Nylon
1.7 mm
Plain
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
R 2,9449 - R 3,7863 Request the lead time here
Grey
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
R 2,6548 - R 3,4381 Request the lead time here
Black
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
R 2,6548 - R 3,4381 Request the lead time here
Yellow
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
R 2,6548 - R 3,4381 Request the lead time here
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
R 2,6548 - R 3,4381 Request the lead time here
Black
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
R 3,2205 - R 4,149 Request the lead time here
Natural
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
R 3,2205 - R 4,149 Request the lead time here
Yellow
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
R 2,9449 - R 3,7863 Request the lead time here
Yellow
Nylon
1.7 mm
Plain
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
R 3,4962 - R 4,5117 Request the lead time here
Grey
Nylon
1.7 mm
Plain
10.0 mm
20.2 - 34.4 mm
7.0 - 7.2 mm
R 2,6548 - R 3,4381 Request the lead time here
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
R 3,4962 - R 4,5117 Request the lead time here
Natural
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
R 3,4962 - R 4,5117 Request the lead time here
Yellow
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
  • of 6
Assembly Clip 5.5 mm 5.7 mm 7.3 mm Nylon Blue

10066867

Price Range
R 3,4381 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.0 mm 8.9 mm 12.9 mm Nylon Grey

10066911

Price Range
R 3,7863 - R 2,9449

Stock Levels
430 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 8.9 mm 12.3 mm Nylon Natural

10066966

Price Range
R 3,7863 - R 2,9449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 8.9 mm 12.3 mm Nylon Black

10067000

Price Range
R 3,7863 - R 2,9449

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 12.8 mm 20.5 mm Nylon Blue

10067093

Price Range
R 4,149 - R 3,2205

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 12.8 mm 20.5 mm Nylon Red

10067048

Price Range
R 4,149 - R 3,2205

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 12.8 mm 20.5 mm Nylon Grey

10067086

Price Range
R 4,149 - R 3,2205

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.0 mm 8.9 mm 12.9 mm Nylon Red

10066935

Price Range
R 3,7863 - R 2,9449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 8.9 mm 12.3 mm Nylon Grey

10066973

Price Range
R 3,7863 - R 2,9449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Black

10066836

Price Range
R 3,4381 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 5.7 mm 7.3 mm Nylon Yellow

10066881

Price Range
R 3,4381 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 5.7 mm 7.3 mm Nylon Grey

10066850

Price Range
R 3,4381 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 5.7 mm 7.3 mm Nylon Black

10066898

Price Range
R 3,4381 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 12.8 mm 20.5 mm Nylon Natural

10067017

Price Range
R 4,149 - R 3,2205

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 12.8 mm 20.5 mm Nylon Yellow

10067055

Price Range
R 4,149 - R 3,2205

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.0 mm 8.9 mm 12.9 mm Nylon Yellow

10066942

Price Range
R 3,7863 - R 2,9449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 20.2 mm 34.4 mm Nylon Grey

10067130

Price Range
R 4,5117 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.5 mm 5.7 mm 7.3 mm Nylon Grey

10066799

Price Range
R 3,4381 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 20.2 mm 34.4 mm Nylon Natural

10067178

Price Range
R 4,5117 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 7.2 mm 20.2 mm 34.4 mm Nylon Yellow

10067215

Price Range
R 4,5117 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm