Menu Search

Quick Release Plugs

In stock

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Series Colour D Size d Thread Standard View
R 22,3555 - R 22,3555 Request the lead time here
ISO A
Yellow
36.0 mm
29.0 mm
ISO A
R 27,6796 - R 27,6796 Request the lead time here
ISO B
Red
44.0 mm
25.4 mm
40.5 mm
ISO B
R 24,9523 - R 24,9523 Request the lead time here
ISO B
Red
28.0 mm
25.7 mm
ISO B
R 22,3555 - R 22,3555 Request the lead time here
ISO B
Red
37.0 mm
32.7 mm
ISO B
R 14,5942 - R 14,5942 Request the lead time here
ISO A
Red
20.0 mm
12.7 mm
ISO A
R 27,6796 - R 27,6796 Request the lead time here
ISO B
Yellow
44.0 mm
25.4 mm
40.5 mm
ISO B
R 14,5942 - R 14,5942 Request the lead time here
ISO B
Yellow
23.0 mm
15.5 mm
ISO B
Request the lead time here
ISO A
Green
36.0 mm
29.0 mm
ISO A
R 15,0729 - R 15,0729 Request the lead time here
ISO B
Yellow
23.0 mm
20.0 mm
ISO B
R 27,6796 - R 27,6796 Request the lead time here
ISO A
Red
38.0 mm
25.4 mm
36.5 mm
ISO A
Request the lead time here
ISO B
Green
28.0 mm
25.7 mm
ISO B
R 15,0729 - R 15,0729 Request the lead time here
ISO A
Blue
23.0 mm
18.3 mm
ISO A
Request the lead time here
ISO A
Green
20.0 mm
12.7 mm
ISO A
Request the lead time here
ISO A
Green
38.0 mm
25.4 mm
36.5 mm
ISO A
R 24,9523 - R 24,9523 Request the lead time here
ISO A
Yellow
28.0 mm
23.6 mm
ISO A
R 14,5942 - R 14,5942 Request the lead time here
ISO B
Blue
23.0 mm
15.5 mm
ISO B
R 24,9523 - R 24,9523 300 In stock - Delivery conditions may apply, visit our FAQs
ISO A
Red
28.0 mm
23.6 mm
ISO A
R 24,9523 - R 24,9523 Request the lead time here
ISO B
Yellow
28.0 mm
25.7 mm
ISO B
R 14,5942 - R 14,5942 Request the lead time here
ISO B
Green
23.0 mm
15.5 mm
ISO B
Request the lead time here
ISO A
Green
23.0 mm
18.3 mm
ISO A
  • of 2
Quick Release Plug ISO A TPE Yellow

10293782

Price Range
R 22,3555 - R 22,3555

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293744

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
Quick Release Plug ISO B TPE Red

10293720

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293737

Price Range
R 22,3555 - R 22,3555

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293652

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293843

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
Quick Release Plug ISO B TPE Yellow

10293805

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293881


Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293812

Price Range
R 15,0729 - R 15,0729

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    20.0 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293690

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO B TPE Green

10293928


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293966

Price Range
R 15,0729 - R 15,0729

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293850


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293898


Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO A TPE Yellow

10293775

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    23.6 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294000

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293676

Price Range
R 24,9523 - R 24,9523

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    28.0 mm
  • d
    23.6 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293829

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Green

10293904

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293867


Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE