Menu Search

Quick Release Caps

In stock

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d2 d1 Thread Standard View
R 24,9523 - R 24,9523 Request the lead time here
1/2 in
28.0 mm
25.7 mm
ISO B
R 14,5942 - R 14,5942 Request the lead time here
1/4 in
20.0 mm
12.7 mm
ISO A
R 27,6796 - R 27,6796 Request the lead time here
1 in
42.0 mm
36.5 mm
ISO A
R 15,0729 - R 15,0729 1 In stock - Delivery conditions may apply, visit our FAQs
3/8 in
23.0 mm
20.0 mm
ISO B
R 14,5942 - R 14,5942 Request the lead time here
1/4
20.0 mm
12.7 mm
ISO A
R 27,6796 - R 27,6796 Request the lead time here
1 in
38.0 mm
36.5 mm
ISO A
R 15,0729 - R 15,0729 35 In stock - Delivery conditions may apply, visit our FAQs
3/8 in
25.0 mm
18.3 mm
ISO A
R 24,9523 - R 24,9523 Request the lead time here
1/2 in
28.0 mm
24.3 mm
ISO A
R 24,9523 - R 24,9523 Request the lead time here
1/2
28.0 mm
25.7 mm
ISO B
R 14,5942 - R 14,5942 Request the lead time here
1/4
20.0 mm
12.7 mm
ISO A
R 14,5942 - R 14,5942 Request the lead time here
1/4 in
20.0 mm
15.5 mm
ISO B
R 22,3555 - R 22,3555 Request the lead time here
3/4
37.0 mm
32.7 mm
ISO B
R 24,9523 - R 24,9523 Request the lead time here
1/2
28.0 mm
23.6 mm
ISO A
Request the lead time here
3/8
23.0 mm
20.0 mm
ISO B
R 27,6796 - R 27,6796 Request the lead time here
1 in
43.0 mm
40.5 mm
ISO B
R 22,3555 - R 22,3555 Request the lead time here
3/4
36.0 mm
30.1 mm
ISO A
Request the lead time here
1 in
38.0 mm
36.5 mm
ISO A
Request the lead time here
3/4
37.0 mm
32.7 mm
ISO B
R 27,6796 - R 27,6796 Request the lead time here
1 in
44.0 mm
40.5 mm
ISO B
R 24,9523 - R 24,9523 Request the lead time here
1/2
28.0 mm
25.7 mm
ISO B
  • of 2
Quick Release Cap ISO B TPE Red

10288184

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Red

10288115

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Red

10288153

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • d2
    42.0 mm
  • d1
    36.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Red

10288177

Price Range
R 15,0729 - R 15,0729

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Yellow

10293355

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Size
    1/4
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Yellow

10293393

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Red

10288122

Price Range
R 15,0729 - R 15,0729

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d2
    25.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Red

10288139

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    24.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Yellow

10293423

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Blue

10293553

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Size
    1/4
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Red

10288160

Price Range
R 14,5942 - R 14,5942

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    15.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Yellow

10293430

Price Range
R 22,3555 - R 22,3555

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Size
    3/4
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Green

10293478

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Size
    1/2
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Green

10293515


Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Red

10288207

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • d2
    43.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Yellow

10293386

Price Range
R 22,3555 - R 22,3555

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Size
    3/4
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO A TPE Green

10293492


Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Green

10293539


Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Size
    3/4
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Blue

10293645

Price Range
R 27,6796 - R 27,6796

Stock Levels
Request the lead time here
Attributes
  • d2
    44.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap ISO B TPE Blue

10293621

Price Range
R 24,9523 - R 24,9523

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer