Menu Search

Quick-Fit Connector Plugs

In production

Quick-fit Connector Plugs are created to conform to SAE J2044 - 12 connectors for fuel systems. The plug offers protection from ingress of contaminants or potential leaks of fluid.

The ring tab is designed to cover the wall of the connector when fitted, and to be pulled out for easy and fast removal.

  • Ring tab is designed to cover the wall of the connector when fitted.
  • Helps quickly and easily connect wires, without needing special tools or equipment.
  • Used in industrial, HVAC, and plumbing applications.
Material: LDPE Colour: Yellow Series Code: SRF0009

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Essentra Part Number Price range Availability d h Thread Size D Thread Standard View
R 2,11 - R 3,2822 Request the lead time here
23.90 mm
29.0 mm
24 in
46.0 mm
SAE J2044
R 2,0097 - R 3,1262 Request the lead time here
15.8 mm
32.0 mm
5/8 in
37.0 mm
SAE J2044
R 2,0097 - R 3,1262 Request the lead time here
12.8 mm
35.0 mm
1/2 in
35.0 mm
SAE J2044
R 2,0097 - R 3,1262 Request the lead time here
17.9 mm
32.0 mm
18 in
37.0 mm
SAE J2044
R 1,909 - R 2,9696 Request the lead time here
11.8 mm
34.5 mm
12 in
34.0 mm
SAE J2044
R 1,0048 - R 1,5631 Request the lead time here
9.9 mm
32.0 mm
10 in
34.0 mm
SAE J2044
10351963 R 1,0048 - R 1,5631 Request the lead time here
7.9 mm
30.0 mm
5/16 in
32.0 mm
SAE J2044
Quick-Fit Connector Plug 24.0 mm SAE J2044 24 LDPE Yellow

10347997

Price Range
R 3,2822 - R 2,11

Stock Levels
Request the lead time here
Attributes
  • d
    23.90 mm
  • D
    46.0 mm
  • h
    29.0 mm
  • Series
    SAE J2044
  • Thread Size
    24 in
Quick-Fit Connector Plug 15.8 mm SAE J2044 ⅝ LDPE Yellow

10347980

Price Range
R 3,1262 - R 2,0097

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • D
    37.0 mm
  • h
    32.0 mm
  • Series
    SAE J2044
  • Thread Size
    5/8 in
Quick-Fit Connector Plug 12.8 mm SAE J2044 ½ LDPE Yellow

10347973

Price Range
R 3,1262 - R 2,0097

Stock Levels
Request the lead time here
Attributes
  • d
    12.8 mm
  • D
    35.0 mm
  • h
    35.0 mm
  • Series
    SAE J2044
  • Thread Size
    1/2 in
Quick-Fit Connector Plug 17.9 mm SAE J2044 18 LDPE Yellow

10351994

Price Range
R 3,1262 - R 2,0097

Stock Levels
Request the lead time here
Attributes
  • d
    17.9 mm
  • D
    37.0 mm
  • h
    32.0 mm
  • Series
    SAE J2044
  • Thread Size
    18 in
Quick-Fit Connector Plug 11.8 mm SAE J2044 12 LDPE Yellow

10347966

Price Range
R 2,9696 - R 1,909

Stock Levels
Request the lead time here
Attributes
  • d
    11.8 mm
  • D
    34.0 mm
  • h
    34.5 mm
  • Series
    SAE J2044
  • Thread Size
    12 in
Quick-Fit Connector Plug 9.9 mm SAE J2044 10 LDPE Yellow

10351987

Price Range
R 1,5631 - R 1,0048

Stock Levels
Request the lead time here
Attributes
  • d
    9.9 mm
  • D
    34.0 mm
  • h
    32.0 mm
  • Series
    SAE J2044
  • Thread Size
    10 in
Quick-Fit Connector Plug 7.9 mm SAE J2044 5/16 LDPE Yellow

10351963

Price Range
R 1,5631 - R 1,0048

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • D
    32.0 mm
  • h
    30.0 mm
  • Series
    SAE J2044
  • Thread Size
    5/16 in