The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Finish | View | |
---|---|---|---|---|---|
R 106,8839 - R 166,2641 | Request the lead time here |
1.043 in
26.5 mm
|
Chrome Plated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.571 in
14.5 mm
|
Chrome Plated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.965 in
24.5 mm
|
Chrome Plated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.965 in
24.5 mm
|
Chrome Plated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
1.043 in
26.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.728 in
18.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
1.043 in
26.5 mm
|
Black Powder Coated
|
||
R 115,8346 - R 180,1874 | Request the lead time here |
0.728 in
18.5 mm
|
Chrome Plated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.728 in
18.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
1.043 in
26.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.965 in
24.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
1.043 in
26.5 mm
|
Black Powder Coated
|
||
R 106,8839 - R 166,2641 | Request the lead time here |
0.728 in
18.5 mm
|
Black Powder Coated
|
||
Request the lead time here |
1.043 in
26.5 mm
|
Chrome Plated
|
|||
R 90,1397 - R 331,9236 | Request the lead time here |
0.728 in
18.5 mm
|
Chrome Plated
|
||
R 165,339 - R 286,5392 | Request the lead time here |
0.571 in
14.5 mm
|
Chrome Plated
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue