Menu Search

Quarter Turn Locks - Modular Handle

In production

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Latch Material Style Handle Style Grip Range View
Request the lead time here
PA
Reverse Offset Cam
No Handle
14.5 - 56.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Deep Cam
Star Handle
28.5 - 70.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Reverse Offset Cam
Star Handle
14.5 - 56.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Straight Cam
Star Handle
18.5 - 60.0 mm
Request the lead time here
PA
Deep Cam
No Handle
26.5 - 70.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Reverse Offset Cam
Star Handle
14.5 - 56.0 mm
Request the lead time here
PA
Reverse Deep Cam
No Handle
8.5 - 50.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Reverse Deep Cam
Star Handle
8.5 - 50.0 mm
Request the lead time here
PA
Reverse Deep Cam
No Handle
8.5 - 50.0 mm
Request the lead time here
PA
Straight Cam
No Handle
18.5 - 60.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Deep Cam
Star Handle
28.5 - 70.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Offset Cam
Star Handle
26.5 - 68.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Offset Cam
Star Handle
26.5 - 68.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Straight Cam
Star Handle
18.5 - 60.0 mm
Request the lead time here
PA
Deep Cam
No Handle
28.5 - 70.0 mm
Request the lead time here
PA
Straight Cam
No Handle
26.5 - 60.0 mm
R 40,8585 - R 45,3985 Request the lead time here
PA
Reverse Deep Cam
Star Handle
8.5 - 50.0 mm
Request the lead time here
PA
Offset Cam
No Handle
28.5 - 68.0 mm
Request the lead time here
PA
Reverse Offset Cam
No Handle
28.5 - 56.0 mm
Request the lead time here
PA
Offset Cam
No Handle
26.5 - 68.0 mm
  • of 2
Quarter Turn Lock 56.0 mm 14.5 mm PA

20055097


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 70.0 mm 28.5 mm PA

20055257

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Quarter Turn Lock 56.0 mm 14.5 mm PA

20055202

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Quarter Turn Lock 60.0 mm 18.5 mm PA

20055219

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Quarter Turn Lock 70.0 mm 26.5 mm PA

20055134


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 56.0 mm 14.5 mm PA

20055196

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Quarter Turn Lock 50.0 mm 8.5 mm PA

20055189


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 50.0 mm 8.5 mm PA

20055288

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Quarter Turn Lock 50.0 mm 8.5 mm PA

20055141


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 60.0 mm 18.5 mm PA

20055103


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 70.0 mm 28.5 mm PA

20055264

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Quarter Turn Lock 68.0 mm 26.5 mm PA

20055240

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Quarter Turn Lock 68.0 mm 26.5 mm PA

20055233

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Quarter Turn Lock 60.0 mm 18.5 mm PA

20055226

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Quarter Turn Lock 70.0 mm 28.5 mm PA

20055158


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 60.0 mm 26.5 mm PA

20055127


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 50.0 mm 8.5 mm PA

20055271

Price Range
R 45,3985 - R 40,8585

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Quarter Turn Lock 68.0 mm 28.5 mm PA

20055165


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 56.0 mm 28.5 mm PA

20055172


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 68.0 mm 26.5 mm PA

20055110


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    PA
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm