Menu Search

Quarter Turn Locks - Easy Fixing

In production

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Handle Type Maximum Grip Key Type View
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 32,3293 - R 50,2901 Request the lead time here
R 32,3293 - R 50,2901 Request the lead time here
R 39,2503 - R 61,0559 Request the lead time here
R 39,2503 - R 61,0559 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 39,2503 - R 61,0559 Request the lead time here
R 39,1066 - R 60,8324 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
R 29,4377 - R 45,792 Request the lead time here
  • of 4
Quarter Turn Lock 8.0 mm Triangle 26.5 mm Nylon

20077204

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 18.5 mm Nylon

20077099

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Triangle 28.5 mm Nylon

20077211

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 5.0 mm Double Bit 18.5 mm Nylon

20077013

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 14.5 mm Nylon

20077075

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301409000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 28.5 mm Nylon

20077136

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Triangle 14.5 mm Nylon

20077150

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 18.5 mm Nylon

20077259

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 26.5 mm Nylon

20077129

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 14.5 mm Nylon

20077235

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301409000
  • Colour
    Black
Quarter Turn Lock Slotted 22.5 mm Nylon

20077266

Price Range
R 50,2901 - R 32,3293

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 5.0 mm Double Bit 18.5 mm Nylon

20077006

Price Range
R 50,2901 - R 32,3293

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 5.0 mm Double Bit 22.5 mm Nylon

20077020

Price Range
R 61,0559 - R 39,2503

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 5.0 mm Double Bit 24.5 mm Nylon

20077037

Price Range
R 61,0559 - R 39,2503

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 22.5 mm Nylon

20077105

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 5.0 mm Double Bit 28.5 mm Nylon

20077051

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Triangle 22.5 mm Nylon

20077181

Price Range
R 61,0559 - R 39,2503

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 24.5 mm Nylon

20077112

Price Range
R 60,8324 - R 39,1066

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 8.5 mm Nylon

20077143

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Triangle 8.5 mm Nylon

20077228

Price Range
R 45,792 - R 29,4377

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black