Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Maximum Grip | Key Type | View | |
|---|---|---|---|---|---|---|
| R 32,3293 - R 50,2901 | Request the lead time here |
|
|
|
||
| R 43,5728 - R 48,4143 | Request the lead time here |
Keyed Handle
|
0.728 in
18.5 mm
|
8.0 mm Square Key
|
||
| R 43,5728 - R 48,4143 | Request the lead time here |
Keyed Handle
|
0.965 in
24.5 mm
|
8.0 mm Square Key
|
||
| Request the lead time here |
Keyed Handle
|
0.728 in
18.5 mm
|
Slotted Key
|
|||
| Request the lead time here |
Keyed Handle
|
0.965 in
24.5 mm
|
5.0 mm Double Bit Key
|
|||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 32,3293 - R 50,2901 | Request the lead time here |
|
|
|
||
| R 29,4377 - R 45,792 | Request the lead time here |
|
|
|
||
| R 39,2503 - R 61,0559 | Request the lead time here |
|
|
|
||
| R 39,1066 - R 60,8324 | Request the lead time here |