Menu Search

Quarter Turn Locks - Easy Fixing

In production

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Handle Type Maximum Grip Key Type View
R 28,8605 - R 44,894 Request the lead time here
Request the lead time here
Keyed Handle
24.5 mm
Slotted Key
R 38,4807 - R 59,8587 Request the lead time here
Request the lead time here
R 925,2023 - R 6 413,3133 Request the lead time here
R 431,4101 - R 671,0823 Request the lead time here
R 523,773 - R 581,9699 Request the lead time here
R 38,4807 - R 59,8587 Request the lead time here
R 31,6954 - R 49,304 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 31,6954 - R 49,304 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
R 28,8605 - R 44,894 Request the lead time here
  • of 4
Quarter Turn Lock 5.0 mm Double Bit 14.5 mm Nylon

20126223

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted Key 24.5 mm PA

20126445


Stock Levels
Request the lead time here
Attributes
  • Handle Type
    Keyed Handle
  • Key Type
    Slotted Key
  • Grip Range
    24.5 mm
  • Cam Material
    Polyamide
  • Finish
    Matt
Quarter Turn Lock 5.0 mm Double Bit 8.5 mm Nylon

20126230

Price Range
R 59,8587 - R 38,4807

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 8.5 mm Nylon

20126247


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301409000
  • Colour
    Black
Quarter Turn Latch Hex Driver Key 28.5 mm Zinc Alloy

20075194

Price Range
R 6 413,3133 - R 925,2023

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Commodity Code
    7318190090
Quarter Turn Latch Hex Driver Key 8.5 mm Zinc Alloy

20075200

Price Range
R 671,0823 - R 431,4101

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Quarter Turn Latch Hex Driver Key 26.5 mm Zinc Alloy

20075231

Price Range
R 581,9699 - R 523,773

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000
Quarter Turn Lock 5.0 mm Double Bit 22.5 mm Nylon

20077020

Price Range
R 59,8587 - R 38,4807

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 28.5 mm Nylon

20077297

Price Range
R 49,304 - R 31,6954

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Triangle 26.5 mm Nylon

20077204

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 18.5 mm Nylon

20077099

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 22.5 mm Nylon

20077105

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 5.0 mm Double Bit 28.5 mm Nylon

20077051

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 18.5 mm Nylon

20077082

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Square 26.5 mm Nylon

20077129

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 14.5 mm Nylon

20077235

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301409000
  • Colour
    Black
Quarter Turn Lock Slotted 22.5 mm Nylon

20077266

Price Range
R 49,304 - R 31,6954

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock 8.0 mm Triangle 18.5 mm Nylon

20077174

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Nylon
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 18.5 mm Nylon

20077242

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black
Quarter Turn Lock Slotted 24.5 mm Nylon

20077273

Price Range
R 44,894 - R 28,8605

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Cam Material
    Zinc Plated Steel
  • Commodity Code
    8301300000
  • Colour
    Black