Menu Search

Quarter Turn Lock 5.0 mm Double Bit 22.5 mm 30% Glass Fibre Reinforced Nylon 6

Essentra Part Number:

20077389

Manufacturer Part Number:

56120201593

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 99 R 113,6297
100 + R 81,164
Standard pack: 100

Order in multiple of 5

Total price:

R 568,15

5 x R 113,6297

Add sample +

Specifications

Imperial
Metric
SKU attributes
Material 30% Glass Fibre Reinforced Nylon 6
Cam Length 45.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us