Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key

Essentra Part Number:

20123307

Manufacturer Part Number:

161201591E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 107,9813
500 + R 102,5837
Standard pack: 50

Order in multiple of 50

Total price:

R 5 399,07

50 x R 107,9813

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Cam Length 35.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us