20120092
060122860E
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 242,6738 |
| 50 + | R 140,0436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Universal |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Housing Material | Die Cast Zinc Alloy |
| Cam Material | Steel |
| Material | Zinc Alloy |
| Finish | Black Powder Coated |
| Grip Range | 0.335 in |
| Grip Range | 8.5 mm |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
| Includes | No Includes |
| Mounting Hole Shape | 22.2 x 20.2 mm |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Key Type | 8.0 mm Square Key |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue