Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Series Code :SR5522

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Cam Length Finish Body Material View
R 166,4999 - R 288,5701 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 68,6852 - R 106,8437 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 170,9323 - R 296,2069 8 In stock - Delivery conditions may apply, visit our FAQs
45.0 mm
Die Cast Zinc Alloy
R 87,8256 - R 122,956 38 In stock - Delivery conditions may apply, visit our FAQs
35.0 mm
Nylon
R 170,9323 - R 296,2069 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 170,9323 - R 296,2069 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 33,5717 - R 106,0028 Request the lead time here
18.5 mm
45.0 mm
Chrome Plated
R 35,2251 - R 93,5206 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
R 90,6221 - R 165,2904 50 In stock - Delivery conditions may apply, visit our FAQs
45.0 mm
Nylon
R 166,4999 - R 288,5701 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 253,5943 - R 439,443 Request the lead time here
45.0 mm
R 253,5943 - R 439,443 Request the lead time here
45.0 mm
20063993 R 45,7084 - R 50,2793 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
R 36,6915 - R 108,4839 Request the lead time here
28.5 mm
45.0 mm
Chrome Plated
R 166,4999 - R 288,5701 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 51,3137 - R 79,8213 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 166,4999 - R 288,5701 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
R 90,6221 - R 165,2904 Request the lead time here
35.0 mm
Nylon
R 176,435 - R 305,7739 88 In stock - Delivery conditions may apply, visit our FAQs
45.0 mm
R 68,556 - R 76,1733 Request the lead time here
45.0 mm
  • of 4
Quarter Turn Latch Wing Knob

20125738

Price Range
R 288,5701 - R 166,4999

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20125721

Price Range
R 106,8437 - R 68,6852

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20120207

Price Range
R 296,2069 - R 170,9323

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20051228

Price Range
R 122,956 - R 87,8256

Stock Levels
38 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cam Length
    35.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob 8.5 mm Steel

20057046

Price Range
R 296,2069 - R 170,9323

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob 24.5 mm Steel

20056988

Price Range
R 296,2069 - R 170,9323

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob 18.5 mm Steel

20063979

Price Range
R 106,0028 - R 33,5717

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 14.5 mm Steel

20063962

Price Range
R 93,5206 - R 35,2251

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    14.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob

20051211

Price Range
R 165,2904 - R 90,6221

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob

20073510

Price Range
R 288,5701 - R 166,4999

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob 14.5 mm Nylon

20051631

Price Range
R 439,443 - R 253,5943

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob 8.5 mm Nylon

20051679

Price Range
R 439,443 - R 253,5943

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    8302420090
Quarter Turn Latch Wing Knob 26.5 mm Steel

20063993

Price Range
R 50,2793 - R 45,7084

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 28.5 mm Steel

20064006

Price Range
R 108,4839 - R 36,6915

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob

20073541

Price Range
R 288,5701 - R 166,4999

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20056971

Price Range
R 79,8213 - R 51,3137

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20073527

Price Range
R 288,5701 - R 166,4999

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20051198

Price Range
R 165,2904 - R 90,6221

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    35.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob

20067281

Price Range
R 305,7739 - R 176,435

Stock Levels
88 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    16.0 mm
  • Cam Material
    Steel
  • Commodity Code
    8301300000
Quarter Turn Latch Wing Knob 8.5 mm Die Cast Zinc Alloy

20059507

Price Range
R 76,1733 - R 68,556

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Natural
  • Commodity Code
    7907000090