Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10095317
2654030002E
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 1 242,9289 |
| 50 - 249 | R 887,8064 |
| 250 + | R 799,0257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 0.728 in |
|---|---|
| Grip Range | 18.5 mm |
| Mounting Hole Length | 22.2 mm |
| Mounting Hole Length | 0.874 in |
| Mounting Hole Width | 0.795 in |
| Mounting Hole Width | 20.2 mm |
| Cam Material | Stainless Steel |
| Key Type | No Key |
| Commodity Code | 8301409000 |
| Latch Style | Quarter-Turn Latch |
| Includes | No Includes |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue